Simple Specials System
Documents / Download »
Simple Specials System
|JIS Standard Compact Hydraulic Cylinder CHK
Click on the shape to see a larger image.
Shape | Image | Symbol | Specifications | Note | Download |
---|---|---|---|---|---|
XA0 | Change of rod end type | DL | |||
XA1 | Change of rod end type | DL | |||
XA2 | Change of rod end type | DL | |||
Cut sample image |
XA7 | Change of rod end type | DL | ||
XA18 | Change of rod end type | DL | |||
XA20 | Change of rod end type | DL | |||
XA22 | Change of rod end type | DL | |||
- | XA31 | Change of rod end type | DL | ||
- | XA32 | Change of rod end type | DL | ||
- | XA33 | Change of rod end type | DL | ||
- | XA34 | Change of rod end type | DL |